IESNA:LM-63-2002
[TEST]P1704731
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-34)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB4A-AMB-U-T3LG
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 4SQUARE 130W  1590K FIXTURE w/ T3 LOW GLARE DISTRIBUTION
[LAMP] (104) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.08A 130.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8558.8
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 130.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 83 85 90 95 105 115 125 135 145 155 165 175 180 
1006.2 970.7 883.9 816.8 832.6 856.3 887.8 931.2 974.6 1022.0 1085.1 1211.4 1436.3 1621.8 1803.3 2020.3 2249.2 2462.3 2600.4 
2683.2 2722.7 2793.7 2651.7 2549.1 2430.7 2197.9 2016.4 2138.7 1901.9 1033.8 205.2 146.0 114.4 90.8 47.4 3.9 0.0 
1006.2 970.7 883.9 816.8 836.5 860.2 891.8 923.4 970.7 1025.9 1093.0 1207.5 1428.4 1617.8 1807.2 2032.2 2261.0 2478.1 2651.7 
2734.5 2789.8 2856.9 2710.9 2580.6 2454.4 2225.5 2012.4 2107.1 1878.3 1037.8 213.1 149.9 118.4 86.8 51.3 3.9 0.0 
1006.2 974.6 895.7 816.8 832.6 860.2 883.9 927.3 970.7 1029.9 1104.9 1219.3 1420.5 1633.6 1811.2 2079.5 2343.9 2600.4 2833.2 
2987.1 3081.8 3148.9 3137.0 2923.9 2750.3 2521.5 2249.2 2233.4 2008.5 1282.4 351.2 177.6 126.3 82.9 39.5 3.9 0.0 
1006.2 978.6 903.6 828.6 836.5 860.2 891.8 927.3 978.6 1045.7 1136.4 1246.9 1420.5 1665.2 1898.0 2134.8 2414.9 2770.1 3054.2 
3298.8 3425.1 3480.3 3484.3 3480.3 3361.9 3133.1 2742.4 2568.8 2371.5 1586.3 576.1 224.9 146.0 86.8 39.5 3.9 0.0 
1006.2 978.6 923.4 856.3 848.4 872.1 899.7 935.2 994.4 1065.4 1171.9 1306.1 1475.8 1728.3 2040.1 2324.2 2604.3 2896.3 3204.1 
3436.9 3614.5 3681.6 3705.2 3811.8 3886.8 3847.3 3669.7 3271.2 3054.2 2355.7 1006.2 315.7 169.7 98.6 39.5 3.9 0.0 
1006.2 982.5 954.9 903.6 872.1 887.8 915.5 951.0 1018.1 1104.9 1239.0 1396.9 1609.9 1834.9 2158.4 2497.8 2789.8 3026.5 3267.2 
3476.4 3610.5 3661.8 3792.1 3942.0 4107.7 4253.7 4364.2 4439.2 3859.1 2833.2 1566.5 524.8 197.3 94.7 31.6 3.9 0.0 
1006.2 982.5 978.6 962.8 939.1 935.2 951.0 998.3 1073.3 1168.0 1306.1 1507.4 1740.2 2024.3 2351.8 2659.6 2927.9 3172.5 3310.6 
3369.8 3385.6 3436.9 3626.3 3997.2 4423.4 4774.6 4853.5 4549.7 3788.1 2734.5 1179.8 382.8 165.7 75.0 31.6 3.9 0.0 
1006.2 986.5 998.3 1014.1 1029.9 1053.6 1085.1 1132.5 1199.6 1306.1 1467.9 1688.9 1945.3 2268.9 2600.4 2888.4 3109.4 3275.1 3369.8 
3472.4 3567.1 3803.9 4170.9 4518.1 4636.5 4427.3 3867.0 2651.7 1554.7 864.2 434.1 288.1 157.8 86.8 39.5 3.9 0.0 
1006.2 998.3 1014.1 1061.5 1116.7 1179.8 1262.7 1365.3 1487.6 1625.7 1815.1 2047.9 2316.3 2624.1 2916.1 3156.8 3373.8 3511.9 3650.0 
3776.3 3914.4 4080.1 4336.6 4455.0 4305.0 3807.8 2860.8 1901.9 1239.0 789.2 536.6 347.2 189.4 106.5 55.2 3.9 0.0 
1006.2 1002.3 1029.9 1085.1 1144.3 1239.0 1333.7 1460.0 1590.2 1763.8 1953.2 2201.8 2501.7 2833.2 3172.5 3472.4 3784.2 4017.0 4285.3 
4573.3 4893.0 5323.1 5682.2 6029.4 6005.7 5283.6 3942.0 2628.0 1609.9 951.0 564.3 303.8 153.9 78.9 35.5 3.9 0.0 
1006.2 1002.3 1029.9 1085.1 1160.1 1246.9 1353.5 1475.8 1621.8 1779.6 1976.9 2241.3 2525.4 2852.9 3204.1 3543.5 3839.4 4119.6 4399.7 
4664.1 4960.1 5267.8 5634.8 5946.5 5875.5 5110.0 3851.2 2600.4 1617.8 895.7 528.8 299.9 153.9 71.0 31.6 3.9 0.0 
1006.2 1006.2 1037.8 1104.9 1179.8 1278.5 1389.0 1527.1 1669.1 1834.9 2020.3 2257.1 2549.1 2856.9 3172.5 3472.4 3748.6 3969.6 4166.9 
4336.6 4553.6 4873.2 5153.4 5362.5 5240.2 4537.8 3251.5 1901.9 986.5 599.8 422.2 248.6 134.2 67.1 23.7 3.9 0.0 
1006.2 1010.2 1053.6 1116.7 1207.5 1314.0 1432.4 1554.7 1688.9 1842.8 1980.9 2174.2 2407.0 2639.8 2908.2 3176.5 3385.6 3527.7 3579.0 
3527.7 3358.0 3208.1 3058.1 2789.8 2201.8 1392.9 935.2 702.4 572.2 445.9 343.3 228.9 142.1 82.9 27.6 3.9 0.0 
1006.2 1025.9 1069.4 1144.3 1235.1 1337.7 1444.2 1550.8 1633.6 1696.8 1681.0 1586.3 1511.3 1515.2 1594.2 1700.7 1830.9 1913.8 1894.1 
1807.2 1594.2 1310.1 1081.2 895.7 733.9 599.8 528.8 449.8 374.9 343.3 307.8 236.8 165.7 110.5 55.2 3.9 0.0 
1006.2 1025.9 1085.1 1156.2 1235.1 1325.8 1404.8 1400.8 1266.6 1156.2 1116.7 1097.0 1097.0 1124.6 1171.9 1262.7 1381.1 1460.0 1483.7 
1404.8 1211.4 954.9 749.7 627.4 544.5 457.7 414.3 374.9 335.4 307.8 272.3 221.0 138.1 90.8 43.4 3.9 0.0 
1006.2 1033.8 1093.0 1156.2 1223.2 1282.4 1211.4 1120.6 1093.0 1093.0 1069.4 1037.8 1014.1 986.5 966.8 970.7 990.4 990.4 966.8 
899.7 785.2 651.1 524.8 453.8 414.3 378.8 351.2 307.8 268.3 221.0 181.5 142.1 98.6 59.2 23.7 3.9 0.0 
1006.2 1041.7 1089.1 1144.3 1203.5 1152.2 1081.2 1081.2 1097.0 1097.0 1093.0 1057.5 1002.3 935.2 879.9 828.6 781.3 733.9 686.6 
631.4 564.3 485.4 445.9 418.3 386.7 359.1 327.5 299.9 252.5 213.1 181.5 146.0 114.4 71.0 23.7 3.9 0.0 
1006.2 1041.7 1093.0 1132.5 1156.2 1057.5 1057.5 1089.1 1112.8 1132.5 1124.6 1073.3 998.3 919.4 836.5 769.5 698.4 635.3 576.1 
513.0 469.6 449.8 430.1 410.4 394.6 367.0 323.6 292.0 268.3 236.8 209.1 181.5 142.1 94.7 43.4 3.9 0.0 
1006.2 1041.7 1089.1 1124.6 1093.0 1025.9 1053.6 1097.0 1128.5 1152.2 1140.4 1081.2 998.3 899.7 816.8 733.9 643.2 572.2 489.3 
453.8 434.1 422.2 410.4 386.7 367.0 327.5 292.0 276.2 264.4 244.6 232.8 213.1 165.7 102.6 51.3 3.9 0.0 
1006.2 1041.7 1085.1 1112.8 1053.6 1018.1 1057.5 1097.0 1136.4 1164.1 1144.3 1081.2 998.3 903.6 808.9 706.3 591.9 497.2 438.0 
414.3 406.4 398.5 374.9 359.1 327.5 295.9 268.3 260.4 236.8 224.9 217.0 185.5 142.1 86.8 43.4 3.9 0.0 
1006.2 1049.6 1085.1 1116.7 1041.7 1018.1 1065.4 1104.9 1136.4 1156.2 1136.4 1081.2 998.3 903.6 812.9 690.5 564.3 457.7 418.3 
398.5 390.6 382.8 370.9 351.2 323.6 288.1 260.4 252.5 240.7 240.7 228.9 205.2 146.0 86.8 39.5 3.9 0.0 
1006.2 1053.6 1085.1 1120.6 1033.8 1014.1 1073.3 1104.9 1144.3 1156.2 1140.4 1081.2 1002.3 915.5 828.6 710.3 572.2 457.7 422.2 
398.5 386.7 374.9 359.1 339.4 315.7 284.1 260.4 256.5 240.7 240.7 221.0 177.6 126.3 86.8 39.5 3.9 0.0 
